podis MOT FA CP 3I/RS485 (SEW)
Articlenr. 83.214.0005.2
podis MOT FA CP 3I/RS485(SEW); AS-i field distributor for decentralized drives (MOVIMOT from SEW) at the podis flat cable-power bus in protection type IP 65, standard AS-i Slave; capacity (400VAC) + controls (24 V, 0 V, serial interface RS485 - MOVILINK protocol) via revos MOT 11-pole; three digital initiator inlets via M12; AS-i connection via M12
Price
Stock
Discontinuation planned!
Article start page
Technical data
Downloads
Accessories
Fits with
Data sheet
commercial data
article number | 83.214.0005.2 |
---|---|
article description | podis MOT FA CP 3I/RS485 (SEW) |
EAN | 4015573921146 |
order unit | 1 piece(s) |
country of origin | DE |
customs tariff number | 85369010 |
packaging dimensions
length packed | 262 mm |
---|---|
width packed | 88 mm |
height packed | 73 mm |
gross weight packed | 539.11 g |
net weight single part | 530 g |
volume packed | 1683 ccm |
packaging | cardboard |
packaging quantity | 1 piece(s) |