podis MOT FA C 3I/1I4O 30
Articlenr. 83.210.3001.2
podis MOT FA C 3I/1I4O 30; field distributor at the AS-i for decentralized user (e.g. MOVIMOT or MOVI-SWITCH of SEW) at the podis energy bus in protection type IP 65, standard AS-I Slave; capacity (400VAC) + control (24 V, 0 V, 4 control outlets, 1 control inlet) via loop cable 11x1.5 sq.mm; length 3000 mm) and Industrial plug connection revos BASIC to the user; 3 digital initiator inlets on M12, AS-i connection via M12
No longer available!
Article start page
Technical data
Downloads
Accessories
Fits with
Data sheet
commercial data
article number | 83.210.3001.2 |
---|---|
article description | podis MOT FA C 3I/1I4O 30 |
EAN | 4015573821767 |
order unit | 1 piece(s) |
country of origin | DE |
customs tariff number | 85444290 |
packaging dimensions
length packed | 343 mm |
---|---|
width packed | 204 mm |
height packed | 165 mm |
gross weight packed | 1650 g |
net weight single part | 1590 g |
volume packed | 11546 ccm |
packaging | cardboard |
packaging quantity | 1 piece(s) |