podis switch FAIC -/2I2OR
Articlenr. 83.213.0004.2
podis SWITCH FAIC -/2I2OR; field distributor at the AS-i for decentralized user (single phase loads) at the podis ribbon cables- energy bus in protection type IP65, AS-i A/B Slave; two relay outlets (230V AC 1A); two control inlets (24VDC) via plug connectors revos MINI (7+PE); AS-i bus signal from the podis ribbon cable
Price
Stock
Discontinuation planned!
Article start page
Technical data
Downloads
Accessories
Fits with
Data sheet
commercial data
article number | 83.213.0004.2 |
---|---|
article description | podis switch FAIC -/2I2OR |
EAN | 4015573824171 |
order unit | 1 piece(s) |
country of origin | DE |
customs tariff number | 85369010 |
packaging dimensions
length packed | 262 mm |
---|---|
width packed | 88 mm |
height packed | 73 mm |
gross weight packed | 495 g |
net weight single part | 413 g |
volume packed | 1683 ccm |
packaging | cardboard |
packaging quantity | 1 piece(s) |