文章开始页
技术数据
下载
附件
后续产品
PDF输出
commercial data
article number | 25.343.0253.0 |
---|---|
article description | PCB connector 8213 BL / 2 W |
EAN | 4015573324749 |
order unit | 100 piece(s) |
country of origin | DE |
customs tariff number | 85369010 |
packaging dimensions
length packed | 142 mm |
---|---|
width packed | 80 mm |
height packed | 44 mm |
gross weight packed | 186.2 g |
net weight single part | 1.632 g |
volume packed | 500 ccm |
packaging | cardboard |
packaging quantity | 100 piece(s) |