IP router GESIS KNX IP-R
Articlenr. 83.020.1417.0
System gesis KNX - KNX IP-router The DIN rail mounted IP router enables the communication between twisted pair lines over LAN (IP) as a fast backbone. In parallel the device can be used as an interface for bus access via IP.
No longer available!
Article start page
Technical data
Downloads
Accessories
Fits with
Data sheet
commercial data
article number | 83.020.1417.0 |
---|---|
article description | IP router GESIS KNX IP-R |
EAN | 4049088016561 |
order unit | 1 piece(s) |
country of origin | DE |
customs tariff number | 85176200 |
packaging dimensions
length packed | 110 mm |
---|---|
width packed | 90 mm |
height packed | 65 mm |
gross weight packed | 119.1 g |
net weight single part | 79.46 g |
volume packed | 643.5 ccm |
packaging | cardboard |
packaging quantity | 1 piece(s) |