feed-in module GESIS FLEX-MS Z
Articlenr. 83.020.0610.1
System gesis® FLEX - The 3-phase power supply module with flat surface mounted housing, which can be fitted on DIN rails for decentralized installation, allows a mains supply separate from the base module within a modular system. This means that the output loads can be split over different fuse circuits. It can be integrated in the system as often as required. The electrical connections, which are pluggable in accordance with IEC 61535, separate automation and installation. All necessary plugs are enclosed.
Price
Stock
Article start page
Technical data
Downloads
Accessories
Fits with
Data sheet
commercial data
article number | 83.020.0610.1 |
---|---|
article description | feed-in module GESIS FLEX-MS Z |
EAN | 4049088216657 |
order unit | 1 piece(s) |
country of origin | DE |
customs tariff number | 85437090 |
packaging dimensions
length packed | 206 mm |
---|---|
width packed | 160 mm |
height packed | 47 mm |
gross weight packed | 295 g |
net weight single part | 195 g |
volume packed | 1550 ccm |
packaging | cardboard |
packaging quantity | 1 piece(s) |
Eldas Number
405801469