switchgear 4-fold GESIS EIB V-0/4 B SP
Articlenr. 83.020.0225.4
System gesis EIB V - KNX switching output 4-fold SM fl 1-ph. The switching output features a very low profile, has a single phase mains supply and four outputs. No additional housings are required for mounting e.g. in suspended ceilings or false floors. It features an option for direct connection to the flat cable. All electrical connections are pluggable
No longer available!
Article start page
Technical data
Downloads
Accessories
Fits with
Data sheet
commercial data
article number | 83.020.0225.4 |
---|---|
article description | switchgear 4-fold GESIS EIB V-0/4 B SP |
EAN | 4015573895591 |
order unit | 1 piece(s) |
country of origin | DE |
customs tariff number | 85437090 |
packaging dimensions
length packed | 307 mm |
---|---|
width packed | 128 mm |
height packed | 45 mm |
gross weight packed | 440 g |
net weight single part | 400 g |
volume packed | 1768 ccm |
packaging | cardboard |
packaging quantity | 1 piece(s) |