combined actuator 3-fold GESIS EIB V-0/2+1W
Articlenr. 83.020.0212.0
System gesis EIB V - KNX output 3-fold combi SM fl 3-ph. The combined output features a very low profile, has a three phase mains supply, two switching and one sunblind output. No additional housings are required for mounting e.g. in suspended ceilings or false floors. It features an option for direct connection to the flat cable. All electrical connections are pluggable.
No longer available!
Article start page
Technical data
Downloads
Accessories
Fits with
Data sheet
commercial data
article number | 83.020.0212.0 |
---|---|
article description | combined actuator 3-fold GESIS EIB V-0/2+1W |
EAN | 4015573623736 |
order unit | 1 piece(s) |
country of origin | DE |
customs tariff number | 85437090 |
packaging dimensions
length packed | 307 mm |
---|---|
width packed | 128 mm |
height packed | 45 mm |
gross weight packed | 410 g |
net weight single part | 336 g |
volume packed | 1768 ccm |
packaging | cardboard |
packaging quantity | 1 piece(s) |
Eldas Number
405430609