shutter actuator 2-fold GESIS EIB V-0/2W B
Articlenr. 83.020.0221.0
System gesis EIB V - KNX sunblind output 2-fold SM fl 3-ph. The sunblind output for shutter automation features a very low profile, has a three phase mains supply and two sunblind outputs. The software allows very comfortable and energy saving shutter automation. No additional housings are required for mounting e.g. in suspended ceilings or false floors. It features an option for direct connection to the flat cable. All electrical connections are pluggable.
No longer available!
Article start page
Technical data
Downloads
Accessories
Fits with
Data sheet
commercial data
article number | 83.020.0221.0 |
---|---|
article description | shutter actuator 2-fold GESIS EIB V-0/2W B |
EAN | 4049088026003 |
order unit | 1 piece(s) |
country of origin | DE |
customs tariff number | 85437090 |
packaging dimensions
length packed | 307 mm |
---|---|
width packed | 128 mm |
height packed | 45 mm |
gross weight packed | 393 g |
net weight single part | 355 g |
volume packed | 1768 ccm |
packaging | cardboard |
packaging quantity | 1 piece(s) |