bus end piece X ABSCHLUSSWID. M12
Articlenr. 08.000.0230.0
PROFIBUS-DP plug with terminating resistor M12
No longer available!
Article start page
Technical data
Downloads
Accessories
Fits with
Data sheet
commercial data
article number | 08.000.0230.0 |
---|---|
article description | bus end piece X ABSCHLUSSWID. M12 |
EAN | 4015573622197 |
order unit | 1 piece(s) |
country of origin | DE |
customs tariff number | 85366990 |
packaging dimensions
length packed | 0 mm |
---|---|
width packed | 0 mm |
height packed | 0 mm |
gross weight packed | 0 g |
net weight single part | 15.3 g |
volume packed | 0 ccm |
packaging quantity | 0 piece(s) |