relay module WRS-REL-2W-48V20M
Articlenr. 80.010.1002.0
WRS-relays, contact Assignment: 2 change-over contacts, gold-plated contact, relay not plugable, with LED, open module housing WEB 1002, dimensions: 80x22,5mm (HxW), control voltage: 24V DC,output voltage: maximim 48VDC / 20mADC
Price
Stock
Article start page
Technical data
Downloads
Accessories
Fits with
Data sheet
commercial data
article number | 80.010.1002.0 |
---|---|
article description | relay module WRS-REL-2W-48V20M |
EAN | 4015573322523 |
order unit | 5 piece(s) |
country of origin | DE |
customs tariff number | 85364900 |
packaging dimensions
length packed | 140 mm |
---|---|
width packed | 89 mm |
height packed | 74 mm |
gross weight packed | 335 g |
net weight single part | 56.35 g |
volume packed | 922 ccm |
packaging | cardboard |
packaging quantity | 5 piece(s) |