relay module WR8-230-1W-250V4A
Articlenr. 80.010.1114.0
relay module 8-fold, contact 1 change-over contact, designed for input And output, housing WEB 1002, dimensions: 128 x 80 x 78,5 mm (WxHxD), screw clamp terminal 8190/8191, input voltage: 230Volt AC/DC + 6%/-10%,output voltage: 250V AC/DC, A
Price
Stock
Article start page
Technical data
Downloads
Accessories
Fits with
Data sheet
commercial data
article number | 80.010.1114.0 |
---|---|
article description | relay module WR8-230-1W-250V4A |
EAN | 4015573353718 |
order unit | 1 piece(s) |
country of origin | DE |
customs tariff number | 85364900 |
packaging dimensions
length packed | 140 mm |
---|---|
width packed | 89 mm |
height packed | 74 mm |
gross weight packed | 379 g |
net weight single part | 339 g |
volume packed | 922 ccm |
packaging | cardboard |
packaging quantity | 1 piece(s) |