Article start page
Technical data
Downloads
Accessories
Fits with
Data sheet
commercial data
article number | 80.010.1108.0 |
---|---|
article description | relay module WR4-230-2W-250V4A |
EAN | 4015573353688 |
order unit | 1 piece(s) |
country of origin | DE |
customs tariff number | 85364900 |
packaging dimensions
length packed | 106 mm |
---|---|
width packed | 83 mm |
height packed | 73 mm |
gross weight packed | 266 g |
net weight single part | 230 g |
volume packed | 642 ccm |
packaging | cardboard |
packaging quantity | 1 piece(s) |