switched-mode power supply WIPOS PS1 24-1.25
Articlenr. 81.000.6510.0
wipos PS1 switched-mode power supply, nominal voltage: 24 V DC / 1,25 A (setting range 21,6-27,6 V DC), sustained short-circuit protection, input voltage range: 85-264 V AC / 90-350V DC, single phase, W x H x D: 32 × 90 × 90 mm
Price
Stock
Article start page
Technical data
Downloads
Accessories
Fits with
Data sheet
commercial data
article number | 81.000.6510.0 |
---|---|
article description | switched-mode power supply WIPOS PS1 24-1.25 |
EAN | 4049088269639 |
order unit | 1 piece(s) |
country of origin | CN |
customs tariff number | 85044095 |
packaging dimensions
length packed | 115 mm |
---|---|
width packed | 103 mm |
height packed | 55 mm |
gross weight packed | 202.9 g |
net weight single part | 195 g |
volume packed | 651.475 ccm |
packaging | cardboard |
packaging quantity | 1 piece(s) |
Eldas Number
960900035