Article start page
Technical data
Downloads
Accessories
Fits with
Data sheet
commercial data
article number | 93.040.1353.0 |
---|---|
article description | distributor ST17/2 VT 3/1 WS |
EAN | 4015573238794 |
order unit | 100 piece(s) |
country of origin | DE |
customs tariff number | 85366990 |
packaging dimensions
length packed | 343 mm |
---|---|
width packed | 142 mm |
height packed | 83 mm |
gross weight packed | 2103 g |
net weight single part | 19.91 g |
volume packed | 4043 ccm |
packaging | cardboard |
packaging quantity | 100 piece(s) |