device connector ST17/2 SR WS
Articlenr. 93.042.0258.0
ST17 CLASSIC device connector, snap-in, housing material thickness: 0.5 - 1.5 mm, number of poles 2, model male, connection type spring clamp connection, rated voltage 50 V, rated current 16 A, color of coding/ contact carrier white
Price
Stock
Article start page
Technical data
Downloads
Accessories
Fits with
Data sheet
commercial data
article number | 93.042.0258.0 |
---|---|
article description | device connector ST17/2 SR WS |
EAN | 4015573239173 |
order unit | 100 piece(s) |
country of origin | DE |
customs tariff number | 85366990 |
packaging dimensions
length packed | 176 mm |
---|---|
width packed | 124 mm |
height packed | 137 mm |
gross weight packed | 1125.4 g |
net weight single part | 10.055 g |
volume packed | 2990 ccm |
packaging | cardboard |
packaging quantity | 100 piece(s) |
Eldas Number
157863308