Article start page
Technical data
Downloads
Accessories
Fits with
Data sheet
commercial data
article number | 83.209.2110.2 |
---|---|
article description | electronic module MOT P C 2I2IO/RS485(SEW |
EAN | 4015573843356 |
order unit | 1 piece(s) |
country of origin | DE |
customs tariff number | 85340019 |
packaging dimensions
length packed | 178 mm |
---|---|
width packed | 109 mm |
height packed | 49 mm |
gross weight packed | 220 g |
net weight single part | 203.12 g |
volume packed | 951 ccm |
packaging | cardboard |
packaging quantity | 1 piece(s) |