device connector GST15I2S S1 BL02
Articlenr. 91.022.3353.0
gesis® MINI device connector, built-in component, single screw connection, number of poles 2, model male, connection type screw connection, rated voltage 50 V, rated current 16 A, color of coding/ contact carrier light blue
Price
Stock
Article start page
Technical data
Downloads
Accessories
Fits with
Data sheet
commercial data
article number | 91.022.3353.0 |
---|---|
article description | device connector GST15I2S S1 BL02 |
EAN | 4015573909045 |
order unit | 100 piece(s) |
country of origin | DE |
customs tariff number | 85366990 |
packaging dimensions
length packed | 157 mm |
---|---|
width packed | 128 mm |
height packed | 82 mm |
gross weight packed | 620 g |
net weight single part | 5.6 g |
volume packed | 1648 ccm |
packaging | cardboard |
packaging quantity | 100 piece(s) |