device connector GST15I2L S1H WS
Articlenr. 91.024.0053.0
gesis® MINI device connector, solder connector, horizontal, without fastening flange, number of poles 2, model male, connection type soldering connection, rated voltage 250 V, rated current 16 A, color of coding/ contact carrier white
Price
Stock
Article start page
Technical data
Downloads
Accessories
Fits with
Data sheet
commercial data
article number | 91.024.0053.0 |
---|---|
article description | device connector GST15I2L S1H WS |
EAN | 4049088057847 |
order unit | 100 piece(s) |
country of origin | RS |
customs tariff number | 85369010 |
packaging dimensions
length packed | 185 mm |
---|---|
width packed | 89 mm |
height packed | 69 mm |
gross weight packed | 470 g |
net weight single part | 4.34 g |
volume packed | 1136 ccm |
packaging | cardboard |
packaging quantity | 100 piece(s) |