cable assembly GST08I2BS 75T 30BLO2
Articlenr. 90.200.3020.2
gesis® MICRO connecting cable, female - male, number of poles 2, rated voltage 50 V, rated current 6 A, cable type H03V2V2H2-F, fire class Eca, total length 3 m, nominal cross section conductor 0.75 mm², color of coding/ contact carrier light blue
Price
Stock
Article start page
Technical data
Downloads
Accessories
Fits with
Data sheet
commercial data
article number | 90.200.3020.2 |
---|---|
article description | cable assembly GST08I2BS 75T 30BLO2 |
EAN | 4049088364433 |
order unit | 75 piece(s) |
country of origin | CZ |
customs tariff number | 85444290 |
packaging dimensions
length packed | 386 mm |
---|---|
width packed | 280 mm |
height packed | 210 mm |
gross weight packed | 7444.95 g |
net weight single part | 99 g |
volume packed | 22696.8 ccm |
packaging | cardboard |
packaging quantity | 75 piece(s) |