power supply GESIS RM-PS
Articlenr. 83.020.0401.0
System gesis RM - Power supply TS 12VDC/0.16A The power supply (SELV) has a nominal current of 160mA. It can be fixed on a DIN Rail and has to be assembled in a distribution box for decentralised installation. It is used to power the system compatible base modules or other devices. All electrical connections are screw terminated.
No longer available!
Article start page
Technical data
Downloads
Accessories
Fits with
Data sheet
commercial data
article number | 83.020.0401.0 |
---|---|
article description | power supply GESIS RM-PS |
EAN | 4015573764095 |
order unit | 1 piece(s) |
country of origin | DE |
customs tariff number | 85437090 |
packaging dimensions
length packed | 106 mm |
---|---|
width packed | 83 mm |
height packed | 73 mm |
gross weight packed | 280 g |
net weight single part | 270 g |
volume packed | 642 ccm |
packaging | cardboard |
packaging quantity | 1 piece(s) |
Eldas Number
405800809