power supply GESIS KNX PS320
Articlenr. 83.020.1414.0
System gesis KNX - KNX power supply unit 320mA The DIN rail mounted power supply (PELV) with integrated choke is specifically for KNX networks. The nominal current of 320mA is sufficient for 64 standard KNX devices. In case of power failure and nominal load the time gap of 200ms can be bridged.
No longer available!
Article start page
Technical data
Downloads
Accessories
Fits with
Data sheet
commercial data
article number | 83.020.1414.0 |
---|---|
article description | power supply GESIS KNX PS320 |
EAN | 4049088016530 |
order unit | 1 piece(s) |
country of origin | DE |
customs tariff number | 85311030 |
packaging dimensions
length packed | 106 mm |
---|---|
width packed | 83 mm |
height packed | 73 mm |
gross weight packed | 300 g |
net weight single part | 280 g |
volume packed | 642 ccm |
packaging | cardboard |
packaging quantity | 1 piece(s) |