line/backbone coupler GESIS KNX LK
Articlenr. 83.020.1416.0
System gesis KNX - KNX line/backbone coupler The DIN rail mounted line and backbone coupler is connecting hierarchy levels within a twisted pair KNX topology. The device makes a galvanic separation and can be commissioned with filter tables for telegrams. The device needs no external power supply. The necessary power is pulled out of the connected lines.
No longer available!
Article start page
Technical data
Downloads
Accessories
Fits with
Data sheet
commercial data
article number | 83.020.1416.0 |
---|---|
article description | line/backbone coupler GESIS KNX LK |
EAN | 4049088016554 |
order unit | 1 piece(s) |
country of origin | DE |
customs tariff number | 85311030 |
packaging dimensions
length packed | 79 mm |
---|---|
width packed | 98 mm |
height packed | 45 mm |
gross weight packed | 107.5 g |
net weight single part | 90 g |
volume packed | 348 ccm |
packaging | cardboard |
packaging quantity | 1 piece(s) |