base module GESIS KNX FLEX-BAS Z
Articlenr. 83.020.0600.1
System gesis® FLEX - The 3-phase supplied KNX base module with flat surface mounted housing, which can be fitted on DIN rails for decentralized installation, supports 6 expansion modules. They support all the common inputs and outputs, and they provide extensive room automation with only one physical address. The manual operation level allows function tests without prior system integration. The electrical connections, which are pluggable in accordance with IEC 61535, separate automation and installation. All necessary plugs, except for KNX forwarding, are enclosed.
Price
Stock
Article start page
Technical data
Downloads
Accessories
Fits with
Data sheet
commercial data
article number | 83.020.0600.1 |
---|---|
article description | base module GESIS KNX FLEX-BAS Z |
EAN | 4049088216633 |
order unit | 1 piece(s) |
country of origin | DE |
customs tariff number | 85437090 |
packaging dimensions
length packed | 206 mm |
---|---|
width packed | 160 mm |
height packed | 47 mm |
gross weight packed | 388.75 g |
net weight single part | 290 g |
volume packed | 1550 ccm |
packaging | cardboard |
packaging quantity | 1 piece(s) |
Eldas Number
405800469