extension module GESIS FLEX-8/0 (12)
Articlenr. 83.020.0622.1
System gesis® FLEX - The 8-fold binary input 12 VDC, for connecting potential-free contacts, with flat surface mounted housing which can be fitted on in DIN rail for decentralized installation, is managed by the base module. It receives mains and bus supply from the upstream module. The extensive parameter set enables different automation functions. The manual operation level allows function tests without prior system integration. The electrical connections, which are pluggable in accordance with IEC 61535, separate automation and installation. All necessary plugs are e nclosed.
Price
Stock
Article start page
Technical data
Downloads
Accessories
Fits with
Data sheet
commercial data
article number | 83.020.0622.1 |
---|---|
article description | extension module GESIS FLEX-8/0 (12) |
EAN | 4049088216671 |
order unit | 1 piece(s) |
country of origin | DE |
customs tariff number | 85437090 |
packaging dimensions
length packed | 206 mm |
---|---|
width packed | 160 mm |
height packed | 47 mm |
gross weight packed | 359.26 g |
net weight single part | 250 g |
volume packed | 1550 ccm |
packaging | cardboard |
packaging quantity | 1 piece(s) |
Eldas Number
405600269