base module GESIS EIB RM2-BAS
Articlenr. 83.020.0400.3
System gesis RM - KNX base module TS The KNX base module can manage up to four system compatible extension modules. It can be fixed on a DIN Rail and has to be assembled in a distribution box for decentralised installation. There are inputs; switching-, sunblind-, switch-/dimming-, DALI and semi condtuctor extension modules available. Because of the variety of extension modules a lot of room automation features can be fulfilled."
No longer available!
Article start page
Technical data
Downloads
Accessories
Fits with
Data sheet
commercial data
article number | 83.020.0400.3 |
---|---|
article description | base module GESIS EIB RM2-BAS |
EAN | 4015573948747 |
order unit | 1 piece(s) |
country of origin | DE |
customs tariff number | 85437090 |
packaging dimensions
length packed | 106 mm |
---|---|
width packed | 83 mm |
height packed | 73 mm |
gross weight packed | 146.68 g |
net weight single part | 145 g |
volume packed | 642 ccm |
packaging | cardboard |
packaging quantity | 1 piece(s) |
Eldas Number
405681709