Article start page
Technical data
Downloads
Accessories
Fits with
Data sheet
commercial data
article number | 78.000.0653.0 |
---|---|
article description | module frame FLE MRB 6 |
EAN | 4015573447479 |
order unit | 10 piece(s) |
country of origin | DE |
customs tariff number | 85389099 |
packaging dimensions
length packed | 182 mm |
---|---|
width packed | 106 mm |
height packed | 38 mm |
gross weight packed | 316.94 g |
net weight single part | 28.7 g |
volume packed | 733 ccm |
packaging | cardboard |
packaging quantity | 10 piece(s) |