Article start page
Technical data
Downloads
Accessories
Fits with
Data sheet
commercial data
article number | 78.002.1053.0 |
---|---|
article description | modular insert FLE BUC 10 25 |
EAN | 4015573445925 |
order unit | 10 piece(s) |
country of origin | DE |
customs tariff number | 85366990 |
packaging dimensions
length packed | 79 mm |
---|---|
width packed | 98 mm |
height packed | 45 mm |
gross weight packed | 125 g |
net weight single part | 12.048 g |
volume packed | 348 ccm |
packaging | cardboard |
packaging quantity | 10 piece(s) |