timer relay flare TIME M4-2
Articlenr. 81.020.0001.0
flare TIME M4-2 , multi-function timer relay, 4 functions, 8 time- ranges 0,1s - 1200h, 1 delayed changeover and 1 immediate changeover or 2 delayed changeovers , AC/DC 24-240 V, 50-60Hz; W x H x D: 22,5 × 89,4 × 100 mm
Price
Stock
Article start page
Technical data
Downloads
Accessories
Fits with
Data sheet
commercial data
article number | 81.020.0001.0 |
---|---|
article description | timer relay flare TIME M4-2 |
EAN | 4049088154799 |
order unit | 1 piece(s) |
country of origin | CN |
customs tariff number | 85364900 |
packaging dimensions
length packed | 110 mm |
---|---|
width packed | 95 mm |
height packed | 35 mm |
gross weight packed | 150 g |
net weight single part | 147.585 g |
volume packed | 365.75 ccm |
packaging | cardboard |
packaging quantity | 1 piece(s) |