Article start page
Technical data
Downloads
Accessories
Fits with
Data sheet
commercial data
article number | 81.020.0020.0 |
---|---|
article description | timer relay flare TIME FM15-1 24V |
EAN | 4049088154843 |
order unit | 1 piece(s) |
country of origin | CN |
customs tariff number | 85364900 |
packaging dimensions
length packed | 164 mm |
---|---|
width packed | 68 mm |
height packed | 66 mm |
gross weight packed | 150.58 g |
net weight single part | 150.58 g |
volume packed | 736.032 ccm |
packaging | cardboard |
packaging quantity | 1 piece(s) |