monitoring relay FLARE CONTROL UL-1-A
Articlenr. 81.030.0101.0
flare CONTROL UL-1A, voltage meassuring relay for monitoring the lower and upper limit values of single phase voltage in the frequency range 45 - 400Hz, measurable waveform DC and sinus, measuring range AC/DC 0,5 - 300V, rated voltage AC/DC 24-230V AC 50 - 60Hz, open-circuit or closed- circuit principle, hysteresis 50...95% adjustable from upper threshold value, switching delay
Price
Stock
Article start page
Technical data
Downloads
Accessories
Fits with
Data sheet
commercial data
article number | 81.030.0101.0 |
---|---|
article description | monitoring relay FLARE CONTROL UL-1-A |
EAN | 4049088290992 |
order unit | 1 piece(s) |
country of origin | DE |
customs tariff number | 85364900 |
packaging dimensions
length packed | 126 mm |
---|---|
width packed | 102 mm |
height packed | 32 mm |
gross weight packed | 190.82 g |
net weight single part | 178.653 g |
volume packed | 411 ccm |
packaging | cardboard |
packaging quantity | 1 piece(s) |