monitoring relay FLARE CONTROL I-1-A
Articlenr. 81.030.0110.0
current meassuring relays for monitoring the lower and upper limit values of single-phase current in the frequency range 45 - 400Hz, measurable waveform DC and sinus, measuring range AC/DC 0,01 - 10A, rated voltage AC/DC 24-230V AC 50 - 60Hz, open-circuit or closed-circuit principle, hysteresis 50...95% adjustable from upper threshold value, switching delay is exceeded adjustable 0-10s; W x H x D: 22,5 × 96,5 × 114 mm
Price
Stock
Article start page
Technical data
Downloads
Accessories
Fits with
Data sheet
commercial data
article number | 81.030.0110.0 |
---|---|
article description | monitoring relay FLARE CONTROL I-1-A |
EAN | 4049088159800 |
order unit | 1 piece(s) |
country of origin | DE |
customs tariff number | 85364900 |
packaging dimensions
length packed | 126 mm |
---|---|
width packed | 102 mm |
height packed | 32 mm |
gross weight packed | 190.15 g |
net weight single part | 178 g |
volume packed | 411 ccm |
packaging | cardboard |
packaging quantity | 1 piece(s) |