Article start page
Technical data
Downloads
Accessories
Fits with
Data sheet
commercial data
article number | 70.320.0628.9 |
---|---|
article description | bottom EX GUT GK 6 09IA Z |
EAN | 4015573220034 |
order unit | 1 piece(s) |
country of origin | DE |
customs tariff number | 85389099 |
packaging dimensions
length packed | 300 mm |
---|---|
width packed | 100 mm |
height packed | 29 mm |
gross weight packed | 175 g |
net weight single part | 169.11 g |
volume packed | 536 ccm |
packaging | bag |
packaging quantity | 1 piece(s) |