analogue isolation amplifier cores C2 MB-A
Articlenr. 82.003.0201.0
cores C2 MB-A, analog converter, 3-way electrical isalation 1.5kV; input signal: 75mV... 20V DC in 9 ranges; 0…20mA DC; thermocoupler J,K,R,S,T,B,E,N; PT100, PT500, PT1000, NI100 3-/4-wire connection, potentiometer 1...100kOhm, rheostat 500 Ohm...25 kOhm; output signal: - 10V...+10V DC, -20mA…+20mA DC; accuracy 0,1%; supply voltage 24V AC/DC; W x H x D: 17.5 × 100 × 112 mm
Price
Stock
Article start page
Technical data
Downloads
Accessories
Fits with
Data sheet
commercial data
article number | 82.003.0201.0 |
---|---|
article description | analogue isolation amplifier cores C2 MB-A |
EAN | 4049088254284 |
order unit | 1 piece(s) |
country of origin | IT |
customs tariff number | 90268020 |
packaging dimensions
length packed | 120 mm |
---|---|
width packed | 120 mm |
height packed | 20 mm |
gross weight packed | 141 g |
net weight single part | 114 g |
volume packed | 288 ccm |
packaging | cardboard |
packaging quantity | 1 piece(s) |