Article start page
Technical data
Downloads
Accessories
Fits with
Data sheet
commercial data
article number | 70.320.0638.0 |
---|---|
article description | bottom BAS GUE GK 6 50 A |
EAN | 4015573434974 |
order unit | 1 piece(s) |
country of origin | DE |
customs tariff number | 85389099 |
packaging dimensions
length packed | 100 mm |
---|---|
width packed | 60 mm |
height packed | 30 mm |
gross weight packed | 109.6 g |
net weight single part | 106.6 g |
volume packed | 600 ccm |
packaging | bag |
packaging quantity | 1 piece(s) |