switch-/dimming actuator 2-fold GESIS EIB V-0/2SD SP
Articlenr. 83.020.0213.4
System gesis EIB V - KNX switch-dimm output 2-fold SM fl 1-ph. The switch- dimming output features a very low profile, has a single phase mains supply and two outputs for signal dimming 1-10V with switched 230V. No additional housings are required for mounting e.g. in suspended ceilings or false floors. It features an option for direct connection to the flat cable. All electrical connections are pluggable.
No longer available!
Article start page
Technical data
Downloads
Accessories
Fits with
Data sheet
commercial data
article number | 83.020.0213.4 |
---|---|
article description | switch-/dimming actuator 2-fold GESIS EIB V-0/2SD SP |
EAN | 4015573987791 |
order unit | 1 piece(s) |
country of origin | DE |
customs tariff number | 85437090 |
packaging dimensions
length packed | 307 mm |
---|---|
width packed | 128 mm |
height packed | 45 mm |
gross weight packed | 430 g |
net weight single part | 380 g |
volume packed | 1768 ccm |
packaging | cardboard |
packaging quantity | 1 piece(s) |