Strona startowa artykułu
Dane techniczne
Pobierz
Akcesoria
Posuje do
Plik PDF
commercial data
article number | 99.724.0000.6 |
---|---|
article description | connector set komplett |
EAN | 4015573663855 |
order unit | 1 piece(s) |
country of origin | DE |
customs tariff number | 85366990 |
packaging dimensions
length packed | 250 mm |
---|---|
width packed | 300 mm |
height packed | 0 mm |
gross weight packed | 439 g |
net weight single part | 410 g |
volume packed | 645 ccm |
packaging | bag |
packaging quantity | 1 piece(s) |