Strona startowa artykułu
Dane techniczne
Pobierz
Akcesoria
Posuje do
Plik PDF
commercial data
article number | 93.032.7753.0 |
---|---|
article description | connector ST18/7S SWBR |
EAN | 4015573238565 |
order unit | 100 piece(s) |
country of origin | DE |
customs tariff number | 85366990 |
packaging dimensions
length packed | 304 mm |
---|---|
width packed | 256 mm |
height packed | 202 mm |
gross weight packed | 3515 g |
net weight single part | 34.3 g |
volume packed | 15720 ccm |
packaging | cardboard |
packaging quantity | 100 piece(s) |