Strona startowa artykułu
Dane techniczne
Pobierz
Akcesoria
Posuje do
Plik PDF
commercial data
article number | 93.171.5153.0 |
---|---|
article description | connector ST18/4B C H F1 RTBR ON |
EAN | 4015573240896 |
order unit | 100 piece(s) |
country of origin | DE |
customs tariff number | 85369010 |
packaging dimensions
length packed | 322 mm |
---|---|
width packed | 126 mm |
height packed | 65 mm |
gross weight packed | 1115.2 g |
net weight single part | 11.07 g |
volume packed | 2637 ccm |
packaging | cardboard |
packaging quantity | 100 piece(s) |