Strona startowa artykułu
Dane techniczne
Pobierz
Akcesoria
Posuje do
Plik PDF
commercial data
article number | 91.951.3353.1 |
---|---|
article description | connector GST15I5S B1 ZW1WS BL02 |
EAN | 4015573911277 |
order unit | 50 piece(s) |
country of origin | DE |
customs tariff number | 85366990 |
packaging dimensions
length packed | 262 mm |
---|---|
width packed | 166 mm |
height packed | 90 mm |
gross weight packed | 1083.53 g |
net weight single part | 20.3 g |
volume packed | 3914 ccm |
packaging | cardboard |
packaging quantity | 50 piece(s) |