Strona startowa artykułu
Dane techniczne
Pobierz
Akcesoria
Posuje do
Plik PDF
commercial data
article number | 93.422.4553.0 |
---|---|
article description | connector BST14I2F S1 ZR1 W MPB02 |
EAN | 4015573771697 |
order unit | 50 piece(s) |
country of origin | DE |
customs tariff number | 85366990 |
packaging dimensions
length packed | 185 mm |
---|---|
width packed | 166 mm |
height packed | 68 mm |
gross weight packed | 320.6 g |
net weight single part | 4.84 g |
volume packed | 2088 ccm |
packaging | cardboard |
packaging quantity | 50 piece(s) |