
serviceplug GST18I4 S 2H SW
Numer produktu 92.002.5253.1
gesis® CLASSIC serviceplug, number of poles 4
No longer available!
Strona startowa artykułu
Dane techniczne
Pobierz
Akcesoria
Posuje do
Plik PDF
commercial data
article number | 92.002.5253.1 |
---|---|
article description | serviceplug GST18I4 S 2H SW |
EAN | 4015573780507 |
order unit | 1 piece(s) |
country of origin | DE |
customs tariff number | 85369010 |
packaging dimensions
length packed | 104 mm |
---|---|
width packed | 55 mm |
height packed | 34 mm |
gross weight packed | 52.3 g |
net weight single part | 49 g |
volume packed | 194 ccm |
packaging | cardboard |
packaging quantity | 1 piece(s) |