Strona startowa artykułu
Dane techniczne
Pobierz
Akcesoria
Posuje do
Plik PDF
commercial data
article number | 70.510.1653.3 |
---|---|
article description | male insert BAS STF SB 16 2,5 50 |
EAN | 4015573374904 |
order unit | 10 piece(s) |
country of origin | DE |
customs tariff number | 85366990 |
packaging dimensions
length packed | 182 mm |
---|---|
width packed | 175 mm |
height packed | 38 mm |
gross weight packed | 800 g |
net weight single part | 74.5 g |
volume packed | 1210 ccm |
packaging | cardboard |
packaging quantity | 10 piece(s) |