Strona startowa artykułu
Dane techniczne
Pobierz
Akcesoria
Posuje do
Plik PDF
commercial data
article number | 99.478.0000.0 |
---|---|
article description | sample set GST18I3 |
EAN | 4015573609631 |
order unit | 1 piece(s) |
country of origin | DE |
customs tariff number | 85444290 |
packaging dimensions
length packed | 199 mm |
---|---|
width packed | 130 mm |
height packed | 54 mm |
gross weight packed | 239.04 g |
net weight single part | 189.09 g |
volume packed | 1397 ccm |
packaging | cardboard |
packaging quantity | 1 piece(s) |