Strona startowa artykułu
Dane techniczne
Pobierz
Akcesoria
Posuje do
Plik PDF
commercial data
article number | 78.320.0134.0 |
---|---|
article description | modul carrier with locking lever RFC MC L 1M B 0 |
EAN | 4049088174674 |
order unit | 1 piece(s) |
country of origin | DE |
customs tariff number | 85389099 |
packaging dimensions
length packed | 250 mm |
---|---|
width packed | 200 mm |
height packed | 38.6 mm |
gross weight packed | 109 g |
net weight single part | 103 g |
volume packed | 429 ccm |
packaging | bag |
packaging quantity | 1 piece(s) |