小型配电箱 WIV RST16 40 kVA Typ 1
Numer produktu 93.053.8101.0
System gesis® WIV – Pre-wired Distribution Box with pluggable infeed via a 63 A CEKON three-phase power supply for a maximum connected load of 40 kVA. The outputs are provided via the RST16 installation coupler system approved in accordance with IEC 61535. Each circuit is individually fused, the 16 A outlets are RCD protected. Several connections can be switched on or off via a common main switch. The distribution system consists of switchable and non-switchable outlets. If required, the non-switchable outlets can be used to operate e.g. emergency lighting or cooling systems. Another gesis® WIV Distribution Box 20 kVA can be supplied via the fused, pluggable forwarding by means of RST50, which is included in the scope of delivery.

Stock
商业数据
部件号 | 93.053.8101.0 |
---|---|
文章描述 | 小型配电箱 WIV RST16 40 kVA Typ 1 |
EAN | 4049088701597 |
订货单位 | 1 一片 |
原籍国 | DE |
海关税号 | 85371098 |
包装尺寸
包装长度 | 600 mm |
---|---|
包装宽度 | 400 mm |
高度包装 | 200 mm |
包装毛重 | 19950 g |
单件净重 | 18450 g |
容积包装 | 77072 ccm |
包装 | |
1 一片 |