Distribution Box CPO DALI GW 6xGST18
Numer produktu 98.530.1204.1
System gesis® CPO – Distribution Box, pre-wired for pluggabledecentralised signal distribution. In the system distributor made of 1mm galvanised sheet steel, a 5-pole gesis® CLASSIC black coded isresponsible for the power feed and a 5-pole gesis® CLASSIC pastel bluecoded for the feed of the DALI signal. The inputs are wired toterminals. A 3-pole gesis® CLASSIC black coded is available for thepower supply of the external gateway. To supply the lighting with energyand signal, a 5-pole gesis® CLASSIC is available as an output for eachphase. The six outputs are coded pastel blue.
Cena

Stock
Strona startowa artykułu
Dane techniczne
Pobierz
Akcesoria
Posuje do
Plik PDF
商业数据
部件号 | 98.530.1204.1 |
---|---|
文章描述 | Distribution Box CPO DALI GW 6xGST18 |
EAN | 4049088645716 |
订货单位 | 10 一片 |
原籍国 | CZ |
海关税号 | 85371098 |
包装尺寸
包装长度 | 780 mm |
---|---|
包装宽度 | 500 mm |
高度包装 | 400 mm |
包装毛重 | 15630 g |
单件净重 | 1389 g |
容积包装 | 174674 ccm |
包装 | |
5 一片 |