distribution box CPO 3P Ver/12xGST
Numer produktu 98.530.1202.4
System gesis® CPO – Distribution Box, pre-wired for pluggable decentralised power distribution. In the distribution box made of 1 mm galvanised sheet steel, one cable gland serve as input for the fixed wiring, which is connected to terminals. There are twelve 3-pole gesis® CLASSIC outputs available for power distribution. Thus, four 1-phase outputs are available for each circuit, which can be connected in a pluggable manner. The twelve 3-pole gesis® CLASSIC outputs are colour- coded in black.
Cena

Stock
Strona startowa artykułu
Dane techniczne
Pobierz
Akcesoria
Posuje do
Plik PDF
commercial data
article number | 98.530.1202.4 |
---|---|
article description | distribution box CPO 3P Ver/12xGST |
EAN | 4049088667602 |
order unit | 5 piece(s) |
country of origin | CZ |
customs tariff number | 85371098 |
packaging dimensions
length packed | 654 mm |
---|---|
width packed | 484 mm |
height packed | 328 mm |
gross weight packed | 14800 g |
net weight single part | 1380 g |
volume packed | 103824 ccm |
packaging | cardboard |
packaging quantity | 10 piece(s) |