Strona startowa artykułu
Dane techniczne
Pobierz
Akcesoria
Posuje do
Plik PDF
commercial data
article number | 93.030.5158.0 |
---|---|
article description | distributor ST18/3ZK5/1P F KFW WS |
EAN | 4015573237728 |
order unit | 100 piece(s) |
country of origin | DE |
customs tariff number | 85366990 |
packaging dimensions
length packed | 343 mm |
---|---|
width packed | 204 mm |
height packed | 165 mm |
gross weight packed | 4182 g |
net weight single part | 38.44 g |
volume packed | 11546 ccm |
packaging | cardboard |
packaging quantity | 100 piece(s) |