Strona startowa artykułu
Dane techniczne
Pobierz
Akcesoria
Posuje do
Plik PDF
commercial data
article number | 93.040.1253.1 |
---|---|
article description | distributor ST17/2 VT 3/1 F SW |
EAN | 4015573238787 |
order unit | 100 piece(s) |
country of origin | DE |
customs tariff number | 85366990 |
packaging dimensions
length packed | 393 mm |
---|---|
width packed | 137 mm |
height packed | 83 mm |
gross weight packed | 2150 g |
net weight single part | 21 g |
volume packed | 4469 ccm |
packaging | cardboard |
packaging quantity | 100 piece(s) |